System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 2.64-in, Thread: 1/2-13 - VG-501-01-P12-L3
Part #:VG-501-01-P12-L3
Catalog #:VG-501-01-P12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-504 | Leveler Type: | Articulating |
| Stem Thread: | 1/2-13 | Length (in): | 4.54 in |
| Base Height (in): | 0.9 in | Measurement System: | Imperial |
| Spindle Length (in): | 2.64 in | Base Diameter (in): | 2.38 in |
| Product Type: | Leveler (Polyamide Base) | Material: | POLYAMIDE |
| Thread (in): | 1/2-13 in | Product Line: | Conveying Components |
| Product Group: | Levelers | Component Series: | VG-501 |
| Stem Material: | ZINC PLATED | Base Height with Pad (in): | 0.97 in |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,000 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405238558 | Weight: | 0.21 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

