System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 2.64-in, Thread: 5/8-11 - VG-501-01-S58-L3
Part #:VG-501-01-S58-L3
Catalog #:VG-501-01-S58-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 5/8-11 | Vibration PAD: | Neoprene rubber |
| Leveler Type: | Articulating | Product Line: | Conveying Components |
| Product Type: | Leveler (Polyamide Base) | Base Height (in): | 0.9 in |
| Spindle Length (in): | 2.64 in | Thread (in): | 5/8-11 in |
| Material: | POLYAMIDE | Base Height with Pad (in): | 0.97 in |
| Length (in): | 4.54 in | Product Group: | Levelers |
| Stem Material: | Stainless Steel | Measurement System: | Imperial |
| Component Series: | VG-501 | Base Diameter (in): | 2.38 in |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405489646 | Weight: | 0.28 LB |

