System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 2.64-in, Thread: 5/8-11 - VG-501D-01-S58-L3
Part #:VG-501D-01-S58-L3
Catalog #:VG-501D-01-S58-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating with solid base | Stem Thread: | 5/8-11 |
| Thread (in): | 5/8-11 in | Product Type: | Leveler (Polyamide Base) |
| Product Line: | Conveying Components | Product Group: | Levelers |
| Base Diameter (in): | 2.38 in | Length (in): | 4.54 in |
| Measurement System: | Imperial | Base Height (in): | 0.9 in |
| Stem Material: | Stainless Steel | Material: | POLYAMIDE |
| Component Series: | VG-501 | Spindle Length (in): | 2.64 in |
| Application: | Conveyor and machinery support. | Static Load (lb): | 3,000 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405489745 | Weight: | 0.34 LB |

