System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 4.32-in, Thread: 3/4-10 - VG-501-01-S34-L5
Part #:VG-501-01-S34-L5
Catalog #:VG-501-01-S34-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Vibration PAD: | VG-504 |
| Leveler Type: | Articulating | Base Diameter (in): | 2.38 in |
| Product Line: | Conveying Components | Measurement System: | Imperial |
| Product Group: | Levelers | Spindle Length (in): | 4.32 in |
| Base Height with Pad (in): | 0.97 in | Length (in): | 6.22 in |
| Product Type: | Leveler (Polyamide Base) | Base Height (in): | 0.9 in |
| Component Series: | VG-501 | Thread (in): | 3/4-10 in |
| Material: | POLYAMIDE | Stem Material: | Stainless Steel |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405238886 | Weight: | 0.73 LB |

