System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 5.81-in, Thread: 3/4-10 - VG-501-U1-P34-L8
Part #:VG-501-U1-P34-L8
Catalog #:VG-501-U1-P34-L8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Stem Thread: | 3/4-10 |
| Vibration PAD: | Urethane filled | Product Line: | Conveying Components |
| Base Diameter (in): | 2.38 in | Product Group: | Levelers |
| Measurement System: | Imperial | Length (in): | 7.71 in |
| Component Series: | VG-501 | Thread (in): | 3/4-10 in |
| Product Type: | Leveler (Polyamide Base) | Base Height (in): | 0.9 in |
| Stem Material: | ZINC PLATED | Material: | POLYAMIDE |
| Spindle Length (in): | 5.81 in | Base Height with Pad (in): | 0.97 in |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,000 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405239548 | Weight: | 0.95 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 7.95 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

