System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 5.81-in, Thread: 5/8-11 - VG-501-01-P58-L8
Part #:VG-501-01-P58-L8
Catalog #:VG-501-01-P58-L8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-504 | Leveler Type: | Articulating |
| Stem Thread: | 5/8-11 | Base Height with Pad (in): | 0.97 in |
| Component Series: | VG-501 | Product Line: | Conveying Components |
| Spindle Length (in): | 5.81 in | Material: | POLYAMIDE |
| Thread (in): | 5/8-11 in | Base Height (in): | 0.9 in |
| Length (in): | 7.71 in | Measurement System: | Imperial |
| Product Group: | Levelers | Product Type: | Leveler (Polyamide Base) |
| Stem Material: | ZINC PLATED | Base Diameter (in): | 2.38 in |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405238701 | Weight: | 0.60 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

