System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 5.81-in, Thread: 5/8-11 - VG-501-01-S58-L8
Part #:VG-501-01-S58-L8
Catalog #:VG-501-01-S58-L8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Vibration PAD: | VG-504 |
| Stem Thread: | 5/8-11 | Product Line: | Conveying Components |
| Product Type: | Leveler (Polyamide Base) | Component Series: | VG-501 |
| Spindle Length (in): | 5.81 in | Stem Material: | Stainless Steel |
| Thread (in): | 5/8-11 in | Base Height with Pad (in): | 0.97 in |
| Base Height (in): | 0.9 in | Length (in): | 7.71 in |
| Product Group: | Levelers | Base Diameter (in): | 2.38 in |
| Measurement System: | Imperial | Material: | POLYAMIDE |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405238961 | Weight: | 0.60 LB |

