System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 8.81-in, Thread: 3/4-10 - VG-501-U1-S34-L10
Part #:VG-501-U1-S34-L10
Catalog #:VG-501-U1-S34-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Leveler Type: | Articulating |
| Vibration PAD: | Urethane filled | Material: | POLYAMIDE |
| Length (in): | 10.71 in | Component Series: | VG-501 |
| Base Height (in): | 0.9 in | Measurement System: | Imperial |
| Product Line: | Conveying Components | Spindle Length (in): | 8.81 in |
| Stem Material: | Stainless Steel | Product Group: | Levelers |
| Product Type: | Leveler (Polyamide Base) | Base Diameter (in): | 2.38 in |
| Base Height with Pad (in): | 0.97 in | Thread (in): | 3/4-10 in |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405239593 | Weight: | 1.10 LB |

