System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: -mm, Thread: M16 - VG-501B-01-SM16
Part #:VG-501B-01-SM16
Catalog #:VG-501B-01-SM16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Socket | Stem Thread: | M16 |
| Stem Material: | Stainless Steel | Component Series: | VG-501 |
| Base Height with Pad (in): | 0.97 in | Material: | POLYAMIDE |
| Base Height (in): | 0.9 in | Measurement System: | Universal |
| Product Line: | Conveying Components | Base Diameter (in): | 2.38 in |
| Thread (mm): | M16 mm | Product Group: | Levelers |
| Product Type: | Leveler (Polyamide Base) | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405239166 | Weight: | 0.21 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 3.45 IN |
| Packaged Height: | 1.95 IN |

