System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 2.47-in, Thread: 1/2-13 - VG-505-01-P12-L3
Part #:VG-505-01-P12-L3
Catalog #:VG-505-01-P12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Stem Thread: | 1/2-13 |
| Vibration PAD: | VG-506 | Stem Material: | ZINC PLATED |
| Length (in): | 3.74 in | Material: | POLYAMIDE |
| Thread (in): | 1/2-13 in | Product Type: | Leveler (Polyamide Base) |
| Product Line: | Conveying Components | Base Height with Pad (in): | 0.7 in |
| Component Series: | VG-505 | Measurement System: | Imperial |
| Base Height (in): | 0.63 in | Base Diameter (in): | 3.15 in |
| Spindle Length (in): | 2.47 in | Product Group: | Levelers |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405242487 | Weight: | 0.20 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

