System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 2.47-in, Thread: 1/2-13 - VG-505-02-S12-L3
Part #:VG-505-02-S12-L3
Catalog #:VG-505-02-S12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 1/2-13 | Leveler Type: | Articulating |
| Vibration PAD: | VG-506 | Material: | POLYAMIDE |
| Thread (in): | 1/2-13 in | Component Series: | VG-505 |
| Length (in): | 3.74 in | Lag Hole Center Distance (in): | 2.13 in |
| Base Height with Pad (in): | 0.7 in | Measurement System: | Imperial |
| Stem Material: | Stainless Steel | Product Line: | Conveying Components |
| Base Diameter (in): | 3.15 in | Spindle Length (in): | 2.47 in |
| Product Type: | Leveler (Polyamide Base) | Lag Hole Diameter (in): | 0.35 in |
| Product Group: | Levelers | Number of Lag Holes: | 2 |
| Base Height (in): | 0.63 in | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405243088 | Weight: | 0.26 LB |

