System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 2.47-in, Thread: 3/8-16 - VG-505-02-S38-L3
Part #:VG-505-02-S38-L3
Catalog #:VG-505-02-S38-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Vibration PAD: | VG-506 |
| Stem Thread: | 3/8-16 | Base Height with Pad (in): | 0.7 in |
| Stem Material: | Stainless Steel | Base Height (in): | 0.63 in |
| Length (in): | 3.74 in | Thread (in): | 3/8-16 in |
| Lag Hole Diameter (in): | 0.35 in | Number of Lag Holes: | 2 |
| Measurement System: | Imperial | Product Line: | Conveying Components |
| Product Type: | Leveler (Polyamide Base) | Component Series: | VG-505 |
| Spindle Length (in): | 2.47 in | Material: | POLYAMIDE |
| Lag Hole Center Distance (in): | 2.13 in | Product Group: | Levelers |
| Base Diameter (in): | 3.15 in | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405243149 | Weight: | 0.20 LB |

