System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 2.47-in, Thread: 5/8-11 - VG-505D-02-S58-L3
Part #:VG-505D-02-S58-L3
Catalog #:VG-505D-02-S58-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Thread Length (in): | 2.64 in | Material: | POLYMAMIDE |
| Stem Material: | Stainless Steel | Thread (in): | 5/8-11 in |
| Product Type: | Leveler (Polyamide solid base) | Base Height (in): | 1.1 in |
| Leveler Type: | Articulating Leveler with Solid Base | Measurement System: | Imperial |
| Component Series: | VG-505D | Vibration PAD: | N/A |
| Product Line: | Conveying Components | Height (in): | 3.74 in |
| Length (in): | 3.74 in | Product Group: | Levelers |
| Base Diameter (in): | 3.15 in | Misalignment Angle: | ±15° |
| Static Load (lb): | 3,000 lb |
General Specifications
| UPC: | 787405490888 | Weight: | 0.30 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

