System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 2.47-mm, Thread: M16 - VG-505-02-PM16-L3
Part #:VG-505-02-PM16-L3
Catalog #:VG-505-02-PM16-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Vibration PAD: | VG-506 |
| Stem Thread: | M16 | Length (in): | 3.74 in |
| Base Diameter (in): | 3.15 in | Stem Material: | ZINC PLATED |
| Product Group: | Levelers | Product Type: | Leveler (Polyamide Base) |
| Component Series: | VG-505 | Measurement System: | Universal |
| Product Line: | Conveying Components | Number of Lag Holes: | 2 |
| Thread (mm): | M16 mm | Material: | POLYAMIDE |
| Lag Hole Center Distance (in): | 2.13 in | Spindle Length (in): | 2.47 in |
| Base Height (in): | 0.63 in | Lag Hole Diameter (in): | 0.35 in |
| Base Height with Pad (in): | 0.7 in | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405243040 | Weight: | 0.40 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

