System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 2.47-mm, Thread: M16 - VG-505-02-SM16-L3
Part #:VG-505-02-SM16-L3
Catalog #:VG-505-02-SM16-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-506 | Leveler Type: | Articulating |
| Stem Thread: | M16 | Length (in): | 3.74 in |
| Product Group: | Levelers | Lag Hole Diameter (in): | 0.35 in |
| Lag Hole Center Distance (in): | 2.13 in | Base Height (in): | 0.63 in |
| Thread (mm): | M16 mm | Base Height with Pad (in): | 0.7 in |
| Material: | POLYAMIDE | Stem Material: | Stainless Steel |
| Spindle Length (in): | 2.47 in | Base Diameter (in): | 3.15 in |
| Product Type: | Leveler (Polyamide Base) | Component Series: | VG-505 |
| Measurement System: | Universal | Product Line: | Conveying Components |
| Number of Lag Holes: | 2 | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405243231 | Weight: | 0.41 LB |

