System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 4.66-in, Thread: 1/2-13 - VG-505-02-P12-L5
Part #:VG-505-02-P12-L5
Catalog #:VG-505-02-P12-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 1/2-13 | Vibration PAD: | VG-506 |
| Leveler Type: | Articulating | Length (in): | 5.93 in |
| Base Height with Pad (in): | 0.7 in | Product Type: | Leveler (Polyamide Base) |
| Product Group: | Levelers | Lag Hole Diameter (in): | 0.35 in |
| Number of Lag Holes: | 2 | Material: | POLYAMIDE |
| Product Line: | Conveying Components | Thread (in): | 1/2-13 in |
| Measurement System: | Imperial | Spindle Length (in): | 4.66 in |
| Stem Material: | ZINC PLATED | Base Diameter (in): | 3.15 in |
| Component Series: | VG-505 | Base Height (in): | 0.63 in |
| Lag Hole Center Distance (in): | 2.13 in | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405242920 | Weight: | 0.96 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 5.25 IN |
| Packaged Height: | 2.25 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

