System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 4.66-in, Thread: 1/2-13 - VG-505D-02-S12-L5
Part #:VG-505D-02-S12-L5
Catalog #:VG-505D-02-S12-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 1/2-13 | Leveler Type: | Articulating with solid base |
| Base Height (in): | 0.63 in | Length (in): | 5.93 in |
| Spindle Length (in): | 4.66 in | Lag Hole Diameter (in): | 0.35 in |
| Product Group: | Levelers | Number of Lag Holes: | 2 |
| Thread (in): | 1/2-13 in | Measurement System: | Imperial |
| Base Diameter (in): | 3.15 in | Stem Material: | Stainless Steel |
| Component Series: | VG-505 | Product Type: | Leveler (Polyamide Base) |
| Lag Hole Center Distance (in): | 2.13 in | Material: | POLYAMIDE |
| Product Line: | Conveying Components | Application: | Conveyor and machinery support. |
| Static Load (lb): | 3,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405243569 | Weight: | 1.00 LB |

