System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 4.66-in, Thread: 5/8-11 - VG-505-01-P58-L5
Part #:VG-505-01-P58-L5
Catalog #:VG-505-01-P58-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-506 | Stem Thread: | 5/8-11 |
| Leveler Type: | Articulating | Product Line: | Conveying Components |
| Product Type: | Leveler (Polyamide Base) | Material: | POLYAMIDE |
| Base Height (in): | 0.63 in | Base Diameter (in): | 3.15 in |
| Base Height with Pad (in): | 0.7 in | Measurement System: | Imperial |
| Length (in): | 5.93 in | Spindle Length (in): | 4.66 in |
| Thread (in): | 5/8-11 in | Product Group: | Levelers |
| Component Series: | VG-505 | Stem Material: | ZINC PLATED |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405242586 | Weight: | 0.49 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

