System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 4.66-in, Thread: 5/8-11 - VG-505-U1-S58-L5
Part #:VG-505-U1-S58-L5
Catalog #:VG-505-U1-S58-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | Urethane filled | Stem Thread: | 5/8-11 |
| Leveler Type: | Articulating | Measurement System: | Imperial |
| Material: | POLYAMIDE | Base Diameter (in): | 3.15 in |
| Length (in): | 5.93 in | Product Group: | Levelers |
| Product Line: | Conveying Components | Stem Material: | Stainless Steel |
| Spindle Length (in): | 4.66 in | Product Type: | Leveler (Polyamide Base) |
| Base Height with Pad (in): | 0.7 in | Thread (in): | 5/8-11 in |
| Base Height (in): | 0.63 in | Component Series: | VG-505 |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,000 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405243743 | Weight: | 0.60 LB |

