System Plast Articulating Plastic Leveler; Series: VG-505, Base Diameter: 3.15, Spindle Length: 4.66-mm, Thread: M16 - VG-505-01-SM16-L5
Part #:VG-505-01-SM16-L5
Catalog #:VG-505-01-SM16-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | M16 | Leveler Type: | Articulating |
| Vibration PAD: | VG-506 | Product Line: | Conveying Components |
| Product Group: | Levelers | Measurement System: | Universal |
| Base Diameter (in): | 3.15 in | Thread (mm): | M16 mm |
| Product Type: | Leveler (Polyamide Base) | Spindle Length (in): | 4.66 in |
| Base Height (in): | 0.63 in | Stem Material: | Stainless Steel |
| Length (in): | 5.93 in | Component Series: | VG-505 |
| Base Height with Pad (in): | 0.7 in | Material: | POLYAMIDE |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,000 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405242869 | Weight: | 0.50 LB |

