System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 2.92-in, Thread: 1/2-13 - VG-511-04-S12-L3
Part #:VG-511-04-S12-L3
Catalog #:VG-511-04-S12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 1/2-13 | Leveler Type: | Articulating |
| Vibration PAD: | VG-512 | Spindle Length (in): | 2.92 in |
| Length (in): | 4.52 in | Product Line: | Conveying Components |
| Number of Skinned Lag Holes: | 2 | Lag Hole Diameter (in): | 0.48 in |
| Product Group: | Levelers | Base Height with Pad (in): | 0.83 in |
| Material: | POLYAMIDE | Stem Material: | Stainless Steel |
| Base Height (in): | 0.73 in | Measurement System: | Imperial |
| Lag Hole Center Distance (in): | 2.92 in | Base Diameter (in): | 4 in |
| Component Series: | VG-511 | Product Type: | Leveler (Polyamide Base) |
| Thread (in): | 1/2-13 in | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405492097 | Weight: | 0.42 LB |

