System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 2.92-in, Thread: 5/8-11 - VG-511-02-P58-L3
Part #:VG-511-02-P58-L3
Catalog #:VG-511-02-P58-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Stem Thread: | 5/8-11 |
| Vibration PAD: | VG-512 | Stem Material: | ZINC PLATED |
| Lag Hole Diameter (in): | 0.48 in | Product Type: | Leveler (Polyamide Base) |
| Product Line: | Conveying Components | Base Height with Pad (in): | 0.83 in |
| Component Series: | VG-511 | Spindle Length (in): | 2.92 in |
| Base Height (in): | 0.73 in | Number of Lag Holes: | 2 |
| Material: | POLYAMIDE | Base Diameter (in): | 4 in |
| Product Group: | Levelers | Length (in): | 4.52 in |
| Thread (in): | 5/8-11 in | Lag Hole Center Distance (in): | 2.92 in |
| Measurement System: | Imperial | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405491670 | Weight: | 0.46 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

