System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 2.92-mm, Thread: M16 - VG-511-01-PM16-L3
Part #:VG-511-01-PM16-L3
Catalog #:VG-511-01-PM16-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-512 | Stem Thread: | M16 |
| Leveler Type: | Articulating | Base Diameter (in): | 4 in |
| Thread (mm): | M16 mm | Product Line: | Conveying Components |
| Material: | POLYAMIDE | Product Type: | Leveler (Polyamide Base) |
| Spindle Length (in): | 2.92 in | Stem Material: | ZINC PLATED |
| Base Height with Pad (in): | 0.83 in | Length (in): | 4.52 in |
| Product Group: | Levelers | Base Height (in): | 0.73 in |
| Measurement System: | Universal | Component Series: | VG-511 |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,600 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405244344 | Weight: | 0.50 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

