System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 2.92-mm, Thread: M16 - VG-511-02-PM16-L3
Part #:VG-511-02-PM16-L3
Catalog #:VG-511-02-PM16-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Stem Thread: | M16 |
| Vibration PAD: | VG-512 | Base Height (in): | 0.73 in |
| Measurement System: | Universal | Spindle Length (in): | 2.92 in |
| Product Group: | Levelers | Length (in): | 4.52 in |
| Component Series: | VG-511 | Stem Material: | ZINC PLATED |
| Number of Lag Holes: | 2 | Product Type: | Leveler (Polyamide Base) |
| Base Diameter (in): | 4 in | Lag Hole Diameter (in): | 0.48 in |
| Base Height with Pad (in): | 0.83 in | Lag Hole Center Distance (in): | 2.92 in |
| Product Line: | Conveying Components | Thread (mm): | M16 mm |
| Material: | POLYAMIDE | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405245129 | Weight: | 0.50 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

