System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.55-in, Thread: 3/4-10 - VG-511H-02-S34-L5
Part #:VG-511H-02-S34-L5
Catalog #:VG-511H-02-S34-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-512 | Leveler Type: | Articulating Leveler |
| Stem Thread: | 3/4-10 | Product Line: | Conveying Components |
| Component Series: | VG-511 | Material: | POLYAMIDE |
| Thread (in): | 3/4-10 in | Lag Hole Center Distance (in): | 2.92 in |
| Number of Lag Holes: | 2 | Product Group: | Levelers |
| Product Type: | Leveler (Polyamide Base) | Base Height with Pad (in): | 0.83 in |
| Measurement System: | Imperial | Stem Material: | Stainless Steel |
| Base Diameter (in): | 4 in | Base Height (in): | 0.73 in |
| Lag Hole Diameter (in): | 0.48 in | Length (in): | 6.15 in |
| Spindle Length (in): | 4.55 in | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405493216 | Weight: | 0.87 LB |

