System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.55-in, Thread: 5/8-11 - VG-511H-01-S58-L5
Part #:VG-511H-01-S58-L5
Catalog #:VG-511H-01-S58-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating Leveler | Stem Thread: | 5/8-11 |
| Vibration PAD: | VG-512 | Lag Hole Diameter (in): | 0.48 in |
| Product Group: | Levelers | Product Type: | Leveler (Polyamide Base) |
| Measurement System: | Imperial | Length (in): | 6.15 in |
| Component Series: | VG-511 | Thread (in): | 5/8-11 in |
| Spindle Length (in): | 4.55 in | Product Line: | Conveying Components |
| Base Diameter (in): | 4 in | Stem Material: | Stainless Steel |
| Lag Hole Center Distance (in): | 2.92 in | Base Height (in): | 0.73 in |
| Base Height with Pad (in): | 0.83 in | Material: | POLYAMIDE |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,600 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405492844 | Weight: | 0.63 LB |

