System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.55-in, Thread: 5/8-11 - VG-511H-04-S58-L5
Part #:VG-511H-04-S58-L5
Catalog #:VG-511H-04-S58-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Levelers | Height (in): | 6.15 in |
| Thread (in): | 5/8-11 in | Product Type: | Leveler (Polyamide base) |
| Thread Length (in): | 4.55 in | Base Diameter (in): | 4 in |
| Material: | POLYMAMIDE | Measurement System: | Imperial |
| Vibration PAD: | VG-512 | Length (in): | 6.15 in |
| Base Height (in): | 1.6 in | Leveler Type: | Articulating Leveler |
| Base Height with Pad (in): | 1.7 in | Stem Material: | Stainless Steel |
| Product Line: | Conveying Components | Component Series: | VG-511H |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405493872 | Weight: | 0.63 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

