System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.6-in, Thread: 1/2-13 - VG-511-02-P12-L5
Part #:VG-511-02-P12-L5
Catalog #:VG-511-02-P12-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Stem Thread: | 1/2-13 |
| Vibration PAD: | VG-512 | Component Series: | VG-511 |
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Lag Hole Center Distance (in): | 2.92 in | Spindle Length (in): | 4.6 in |
| Measurement System: | Imperial | Stem Material: | ZINC PLATED |
| Number of Lag Holes: | 2 | Product Type: | Leveler (Polyamide Base) |
| Base Height (in): | 0.73 in | Base Diameter (in): | 4 in |
| Base Height with Pad (in): | 0.83 in | Thread (in): | 1/2-13 in |
| Lag Hole Diameter (in): | 0.48 in | Length (in): | 6.2 in |
| Product Group: | Levelers | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405244887 | Weight: | 0.48 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

