System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.6-in, Thread: 1/2-13 - VG-511-02-S12-L5
Part #:VG-511-02-S12-L5
Catalog #:VG-511-02-S12-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 1/2-13 | Leveler Type: | Articulating |
| Vibration PAD: | VG-512 | Number of Lag Holes: | 2 |
| Component Series: | VG-511 | Thread (in): | 1/2-13 in |
| Material: | POLYAMIDE | Product Type: | Leveler (Polyamide Base) |
| Base Height with Pad (in): | 0.83 in | Product Group: | Levelers |
| Spindle Length (in): | 4.6 in | Lag Hole Diameter (in): | 0.48 in |
| Product Line: | Conveying Components | Base Diameter (in): | 4 in |
| Measurement System: | Imperial | Base Height (in): | 0.73 in |
| Lag Hole Center Distance (in): | 2.92 in | Length (in): | 6.2 in |
| Stem Material: | Stainless Steel | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405245280 | Weight: | 0.48 LB |

