System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.6-in, Thread: 3/4-10 - VG-511-02-P34-L5
Part #:VG-511-02-P34-L5
Catalog #:VG-511-02-P34-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-512 | Stem Thread: | 3/4-10 |
| Leveler Type: | Articulating | Material: | POLYAMIDE |
| Spindle Length (in): | 4.6 in | Product Group: | Levelers |
| Base Height with Pad (in): | 0.83 in | Product Line: | Conveying Components |
| Base Diameter (in): | 4 in | Length (in): | 6.2 in |
| Lag Hole Center Distance (in): | 2.92 in | Measurement System: | Imperial |
| Stem Material: | ZINC PLATED | Lag Hole Diameter (in): | 0.48 in |
| Component Series: | VG-511 | Number of Lag Holes: | 2 |
| Base Height (in): | 0.73 in | Product Type: | Leveler (Polyamide Base) |
| Thread (in): | 3/4-10 in | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405244948 | Weight: | 0.85 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

