System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.6-in, Thread: 3/4-10 - VG-511-03-S34-L5
Part #:VG-511-03-S34-L5
Catalog #:VG-511-03-S34-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Vibration PAD: | VG-512 |
| Leveler Type: | Articulating | Measurement System: | Imperial |
| Product Group: | Levelers | Base Diameter (in): | 4 in |
| Product Line: | Conveying Components | Length (in): | 6.2 in |
| Material: | POLYAMIDE | Component Series: | VG-511 |
| Base Height (in): | 0.73 in | Base Height with Pad (in): | 0.83 in |
| Stem Material: | Stainless Steel | Number of Lag Holes: | 1 |
| Lag Hole Diameter (in): | 0.48 in | Product Type: | Leveler (Polyamide Base) |
| Spindle Length (in): | 4.6 in | Thread (in): | 3/4-10 in |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,600 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405245990 | Weight: | 0.84 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.50 IN |

