System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.6-in, Thread: 5/8-11 - VG-511-01-S58-L5
Part #:VG-511-01-S58-L5
Catalog #:VG-511-01-S58-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 5/8-11 | Leveler Type: | Articulating |
| Vibration PAD: | VG-512 | Product Group: | Levelers |
| Measurement System: | Imperial | Thread (in): | 5/8-11 in |
| Component Series: | VG-511 | Base Diameter (in): | 4 in |
| Product Line: | Conveying Components | Product Type: | Leveler (Polyamide Base) |
| Spindle Length (in): | 4.6 in | Stem Material: | Stainless Steel |
| Length (in): | 6.2 in | Base Height with Pad (in): | 0.83 in |
| Material: | POLYAMIDE | Base Height (in): | 0.73 in |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,600 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405244634 | Weight: | 0.61 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 7.20 IN |

