System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 3/4-10 - VG-511-02-P34-L7
Part #:VG-511-02-P34-L7
Catalog #:VG-511-02-P34-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating | Vibration PAD: | VG-512 |
| Stem Thread: | 3/4-10 | Base Diameter (in): | 4 in |
| Number of Lag Holes: | 2 | Product Group: | Levelers |
| Length (in): | 7.69 in | Base Height (in): | 0.73 in |
| Product Line: | Conveying Components | Thread (in): | 3/4-10 in |
| Measurement System: | Imperial | Stem Material: | ZINC PLATED |
| Material: | POLYAMIDE | Lag Hole Diameter (in): | 0.48 in |
| Product Type: | Leveler (Polyamide Base) | Component Series: | VG-511 |
| Base Height with Pad (in): | 0.83 in | Spindle Length (in): | 6.09 in |
| Lag Hole Center Distance (in): | 2.92 in | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405244962 | Weight: | 1.43 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.05 IN |
| Packaged Height: | 8.45 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

