System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 3/4-10 - VG-511-03-S34-L7
Part #:VG-511-03-S34-L7
Catalog #:VG-511-03-S34-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Leveler Type: | Articulating |
| Vibration PAD: | VG-512 | Measurement System: | Imperial |
| Base Height with Pad (in): | 0.83 in | Lag Hole Diameter (in): | 0.48 in |
| Number of Lag Holes: | 1 | Material: | POLYAMIDE |
| Base Height (in): | 0.73 in | Component Series: | VG-511 |
| Length (in): | 7.69 in | Thread (in): | 3/4-10 in |
| Base Diameter (in): | 4 in | Spindle Length (in): | 6.09 in |
| Product Group: | Levelers | Product Type: | Leveler (Polyamide Base) |
| Stem Material: | Stainless Steel | Product Line: | Conveying Components |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405246010 | Weight: | 1.00 LB |

