System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 3/4-10 - VG-511H-03-P34-L7
Part #:VG-511H-03-P34-L7
Catalog #:VG-511H-03-P34-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Vibration PAD: | VG-512 |
| Leveler Type: | Articulating Leveler | Spindle Length (in): | 6.09 in |
| Lag Hole Diameter (in): | 0.48 in | Base Height with Pad (in): | 0.83 in |
| Product Line: | Conveying Components | Material: | POLYAMIDE |
| Base Height (in): | 0.73 in | Product Type: | Leveler (Polyamide Base) |
| Length (in): | 7.69 in | Base Diameter (in): | 4 in |
| Component Series: | VG-511 | Stem Material: | ZINC PLATED |
| Number of Lag Holes: | 1 | Measurement System: | Imperial |
| Lag Hole Center Distance (in): | 2.92 in | Product Group: | Levelers |
| Thread (in): | 3/4-10 in | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405493452 | Weight: | 0.97 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

