System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 3/4-10 - VG-511H-03-S34-L7
Part #:VG-511H-03-S34-L7
Catalog #:VG-511H-03-S34-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating Leveler | Stem Thread: | 3/4-10 |
| Vibration PAD: | VG-512 | Base Height with Pad (in): | 0.83 in |
| Product Type: | Leveler (Polyamide Base) | Base Diameter (in): | 4 in |
| Lag Hole Center Distance (in): | 2.92 in | Lag Hole Diameter (in): | 0.48 in |
| Measurement System: | Imperial | Base Height (in): | 0.73 in |
| Length (in): | 7.69 in | Spindle Length (in): | 6.09 in |
| Stem Material: | Stainless Steel | Material: | POLYAMIDE |
| Component Series: | VG-511 | Product Group: | Levelers |
| Product Line: | Conveying Components | Thread (in): | 3/4-10 in |
| Number of Lag Holes: | 1 | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405493605 | Weight: | 1.26 LB |

