System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 3/4-10 - VG-511H-03-S34-L7T
Part #:VG-511H-03-S34-L7T
Catalog #:VG-511H-03-S34-L7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Base Diameter (in): | 4 in | Thread (in): | 3/4-10 in |
| Product Type: | Leveler (Polyamide Base) | Material: | POLYMAMIDE |
| Length (in): | 7.69 in | Leveler Type: | Articulating Leveler |
| Component Series: | VG-511H | Stem Material: | Stainless Steel |
| Measurement System: | Imperial | Product Group: | Levelers |
| Base Height with Pad (in): | 1.7 in | Height (in): | 7.69 in |
| Vibration PAD: | VG-512 | Base Height (in): | 1.6 in |
| Thread Length (in): | 6.09 in | Product Line: | Conveying Components |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405493612 | Weight: | 1.26 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

