System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 5/8-11 Loc-a-Lign - VG-511-01-S58-L7T
Part #:VG-511-01-S58-L7T
Catalog #:VG-511-01-S58-L7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Base Diameter (in): | 4.5 in | Product Group: | Levelers |
| Base Height (in): | 1.6 in | Product Type: | Leveler (Loc-a-Lign) |
| Product Line: | Conveying Components | Base Height with Pad (in): | 1.7 in |
| Thread Length (in): | 6.09 in | Leveler Type: | Loc-A-lign Articulating Lever |
| Component Series: | VG-511 | Vibration PAD: | VG-512 |
| Material: | Stainless Steel | Height (in): | 7.69 in |
| Measurement System: | Imperial | Stem Material: | Stainless Steel |
| Length (in): | 7.69 in | Thread (in): | 5/8-11 in |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405244689 | Weight: | 0.76 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

