System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 5/8-11 - VG-511-01-P58-L7
Part #:VG-511-01-P58-L7
Catalog #:VG-511-01-P58-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 5/8-11 | Vibration PAD: | VG-512 |
| Leveler Type: | Articulating | Base Height with Pad (in): | 0.83 in |
| Thread (in): | 5/8-11 in | Product Type: | Leveler (Polyamide Base) |
| Stem Material: | ZINC PLATED | Material: | POLYAMIDE |
| Product Group: | Levelers | Spindle Length (in): | 6.09 in |
| Length (in): | 7.69 in | Measurement System: | Imperial |
| Product Line: | Conveying Components | Base Height (in): | 0.73 in |
| Component Series: | VG-511 | Base Diameter (in): | 4 in |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405244269 | Weight: | 0.76 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

