System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 5/8-11 - VG-511-01-S58-L7
Part #:VG-511-01-S58-L7
Catalog #:VG-511-01-S58-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-512 | Stem Thread: | 5/8-11 |
| Leveler Type: | Articulating | Base Height with Pad (in): | 0.83 in |
| Component Series: | VG-511 | Product Type: | Leveler (Polyamide Base) |
| Measurement System: | Imperial | Base Diameter (in): | 4 in |
| Product Line: | Conveying Components | Product Group: | Levelers |
| Base Height (in): | 0.73 in | Spindle Length (in): | 6.09 in |
| Thread (in): | 5/8-11 in | Stem Material: | Stainless Steel |
| Length (in): | 7.69 in | Material: | POLYAMIDE |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405244658 | Weight: | 0.72 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.95 IN |
| Packaged Height: | 9.20 IN |

