System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 5/8-11 - VG-511-02-P58-L7
Part #:VG-511-02-P58-L7
Catalog #:VG-511-02-P58-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 5/8-11 | Leveler Type: | Articulating |
| Vibration PAD: | VG-512 | Base Height (in): | 0.73 in |
| Spindle Length (in): | 6.09 in | Base Height with Pad (in): | 0.83 in |
| Thread (in): | 5/8-11 in | Lag Hole Diameter (in): | 0.48 in |
| Component Series: | VG-511 | Base Diameter (in): | 4 in |
| Measurement System: | Imperial | Number of Lag Holes: | 2 |
| Length (in): | 7.69 in | Product Type: | Leveler (Polyamide Base) |
| Product Line: | Conveying Components | Material: | POLYAMIDE |
| Product Group: | Levelers | Stem Material: | ZINC PLATED |
| Lag Hole Center Distance (in): | 2.92 in | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405245044 | Weight: | 0.74 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 8.75 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

