System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 5/8-11 - VG-511-04-S58-L7
Part #:VG-511-04-S58-L7
Catalog #:VG-511-04-S58-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 5/8-11 | Leveler Type: | Articulating |
| Vibration PAD: | VG-512 | Base Diameter (in): | 4 in |
| Spindle Length (in): | 6.09 in | Product Line: | Conveying Components |
| Length (in): | 7.69 in | Product Type: | Leveler (Polyamide Base) |
| Thread (in): | 5/8-11 in | Number of Skinned Lag Holes: | 2 |
| Lag Hole Center Distance (in): | 2.92 in | Stem Material: | Stainless Steel |
| Material: | POLYAMIDE | Measurement System: | Imperial |
| Base Height with Pad (in): | 0.83 in | Product Group: | Levelers |
| Lag Hole Diameter (in): | 0.48 in | Component Series: | VG-511 |
| Base Height (in): | 0.73 in | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405492219 | Weight: | 0.72 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 8.45 IN |

