System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 5/8-11 - VG-511-U1-S58-L7
Part #:VG-511-U1-S58-L7
Catalog #:VG-511-U1-S58-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 5/8-11 | Vibration PAD: | Urethane filled |
| Leveler Type: | Articulating | Spindle Length (in): | 6.09 in |
| Material: | POLYAMIDE | Base Height with Pad (in): | 0.83 in |
| Measurement System: | Imperial | Thread (in): | 5/8-11 in |
| Component Series: | VG-511 | Product Group: | Levelers |
| Product Line: | Conveying Components | Base Diameter (in): | 4 in |
| Stem Material: | Stainless Steel | Length (in): | 7.69 in |
| Base Height (in): | 0.73 in | Product Type: | Leveler (Polyamide Base) |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,600 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405246980 | Weight: | 0.94 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 8.50 IN |

