System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 5/8-11 - VG-511H-02-S58-L7
Part #:VG-511H-02-S58-L7
Catalog #:VG-511H-02-S58-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Series: | VG-511H | Height (in): | 7.69 in |
| Base Diameter (in): | 4 in | Length (in): | 7.69 in |
| Product Line: | Conveying Components | Vibration PAD: | VG-512 |
| Thread (in): | 5/8-11 in | Base Height with Pad (in): | 1.7 in |
| Leveler Type: | Articulating Leveler | Product Group: | Levelers |
| Measurement System: | Imperial | Thread Length (in): | 6.09 in |
| Base Height (in): | 1.6 in | Material: | POLYMAMIDE |
| Product Type: | Leveler (Polyamide base) | Stem Material: | Stainless Steel |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405493278 | Weight: | 0.73 LB |

