System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-mm, Thread: M16 - VG-511-04-SM16-L7
Part #:VG-511-04-SM16-L7
Catalog #:VG-511-04-SM16-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | M16 | Vibration PAD: | VG-512 |
| Leveler Type: | Articulating | Spindle Length (in): | 6.09 in |
| Component Series: | VG-511 | Measurement System: | Universal |
| Lag Hole Diameter (in): | 0.48 in | Base Height (in): | 0.73 in |
| Product Line: | Conveying Components | Number of Skinned Lag Holes: | 2 |
| Base Diameter (in): | 4 in | Lag Hole Center Distance (in): | 2.92 in |
| Stem Material: | Stainless Steel | Material: | POLYAMIDE |
| Product Type: | Leveler (Polyamide Base) | Length (in): | 7.69 in |
| Thread (mm): | M16 mm | Base Height with Pad (in): | 0.83 in |
| Product Group: | Levelers | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405492288 | Weight: | 0.82 LB |

