System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-mm, Thread: M20 - VG-511-03-PM20-L7
Part #:VG-511-03-PM20-L7
Catalog #:VG-511-03-PM20-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | M20 | Vibration PAD: | VG-512 |
| Leveler Type: | Articulating | Thread (mm): | M20 mm |
| Stem Material: | ZINC PLATED | Base Height (in): | 0.73 in |
| Length (in): | 7.69 in | Number of Lag Holes: | 1 |
| Material: | POLYAMIDE | Lag Hole Diameter (in): | 0.48 in |
| Product Group: | Levelers | Product Line: | Conveying Components |
| Product Type: | Leveler (Polyamide Base) | Base Height with Pad (in): | 0.83 in |
| Spindle Length (in): | 6.09 in | Component Series: | VG-511 |
| Measurement System: | Universal | Base Diameter (in): | 4 in |
| Application: | Conveyor and machinery support. | Static Load (lb): | 2,600 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405245921 | Weight: | 1.08 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

