System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.20-in, Thread: 1/2-13 - VG-511-01-S12-L5
Part #:VG-511-01-S12-L5
Catalog #:VG-511-01-S12-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-512 | Product Group: | Levelers |
| Thread (in): | 1/2-13 in | Product Type: | Leveler (Polyamide base) |
| Leveler Type: | Articulating Leveler | Material: | POLYMAMIDE |
| Height (in): | 6.2 in | Thread Length (in): | 4.6 in |
| Length (in): | 6.2 in | Base Height with Pad (in): | 1.7 in |
| Measurement System: | Imperial | Stem Material: | Stainless Steel |
| Product Line: | Conveying Components | Component Series: | VG-511 |
| Base Diameter (in): | 4 in | Base Height (in): | 1.6 in |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405244498 | Weight: | 0.50 LB |

