System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 8.35-in, Thread: 1-8 - VG-511H-02-S100-L10
Part #:VG-511H-02-S100-L10
Catalog #:VG-511H-02-S100-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating Leveler | Stem Thread: | 1-8 |
| Vibration PAD: | VG-512 | Material: | POLYAMIDE |
| Measurement System: | Imperial | Lag Hole Center Distance (in): | 2.92 in |
| Product Type: | Leveler (Polyamide Base) | Lag Hole Diameter (in): | 0.48 in |
| Thread (in): | 1-8 in | Length (in): | 9.95 in |
| Base Diameter (in): | 4 in | Component Series: | VG-511 |
| Product Line: | Conveying Components | Base Height with Pad (in): | 0.83 in |
| Spindle Length (in): | 8.35 in | Product Group: | Levelers |
| Stem Material: | Stainless Steel | Base Height (in): | 0.73 in |
| Number of Lag Holes: | 2 | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405493155 | Weight: | 1.98 LB |

