System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 8.35-in, Thread: 3/4-10 - VG-511H-01-S34-L10
Part #:VG-511H-01-S34-L10
Catalog #:VG-511H-01-S34-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Leveler (Polyamide base) | Base Height with Pad (in): | 1.7 in |
| Stem Material: | Stainless Steel | Length (in): | 9.95 in |
| Base Diameter (in): | 4 in | Leveler Type: | Articulating Leveler |
| Vibration PAD: | VG-512 | Component Series: | VG-511H |
| Product Line: | Conveying Components | Thread Length (in): | 8.35 in |
| Material: | POLYMAMIDE | Product Group: | Levelers |
| Thread (in): | 3/4-10 in | Base Height (in): | 1.6 in |
| Measurement System: | Imperial | Height (in): | 9.95 in |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405492783 | Weight: | 1.30 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

