System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 9.09-in, Thread: 3/4-10 - VG-511-01-S34-L10
Part #:VG-511-01-S34-L10
Catalog #:VG-511-01-S34-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Leveler Type: | Articulating |
| Vibration PAD: | VG-512 | Product Group: | Levelers |
| Stem Material: | Stainless Steel | Base Height with Pad (in): | 0.83 in |
| Component Series: | VG-511 | Base Diameter (in): | 4 in |
| Spindle Length (in): | 9.09 in | Product Type: | Leveler (Polyamide Base) |
| Product Line: | Conveying Components | Measurement System: | Imperial |
| Material: | POLYAMIDE | Length (in): | 10.69 in |
| Base Height (in): | 0.73 in | Thread (in): | 3/4-10 in |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405244511 | Weight: | 1.32 LB |

